The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The E5810B LAN/GPIB/USB gateway provides a gateway between networked-equipped computer systems (using LAN) and GPIB, USB and RS-232 instruments.
Low-JPEG Download (0.1MB)
High-JPEG Download (2.3MB)
Image 2:
Connect up to 14 GPIB instruments, up to four USB instruments via a self-powered hub, and an RS-232 instrument with the E5810B.
Low-JPEG Download (0.2MB)
High-JPEG Download (3.3MB)
Image 3:
With the E5810B, engineers can effortlessly control a broad range of instruments simultaneously over standard LAN.
Low-JPEG Download (0.1MB)
High-JPEG Download (4.1MB)