Introducing MIPI D-PHY v1.1 Interface S-Parameter and Impedance Testing for Keysight’s ENA Network Analyzer

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
Keysight’s MIPI D-PHY and M-PHY Solution Coverage. Tx/Rx interface S-parameter and impedance tests are supported by the E5071C ENA Option TDR.

Low-JPEG Download (0.5MB)

High-JPEG Download (0.9MB)

Image 2:
The ENA Option TDR provides a one-box solution for high speed interconnect analysis, including impedance, S-parameters and eye diagrams.

Low-JPEG Download (0.1MB)

Image 3:
The MOI and test package work with ENA Option TDR for efficient measurements according to the MIPI D-PHY conformance test suite.

Low-JPEG Download (0.4MB)

High-JPEG Download (0.7MB)

Image 4:
Both S-parameter measurement in the frequency domain and impedance measurement in the time domain are required in the MIPI D-PHY conformance test suite.

Low-JPEG Download (0.1MB)

High-JPEG Download (0.2MB)

Image 5:
Hot TDR is the TDR and return loss measurement under actual operating conditions (i.e., active devices in the power-on state). It’s easy to measure with the ENA Option TDR.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.4MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'