Keysight Technologies, Inc. Extreme-Temperature Oscilloscope Probing Solutions

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
The N7007A is a 2-meter long, 10:1 passive probe with 400 MHz bandwidth that can withstand temperatures ranging from -40 degrees to +85 degrees Celsius, making it ideal for a broad range of general-purpose extreme temperature and automotive applications.

Low-JPEG Download (0.2MB)

High-JPEG Download (2.0MB)

Image 2:
The N7013A is a 70-cm-long extreme temperature extension kit compatible with several Keysight differential active probes.

Low-JPEG Download (0.2MB)

High-JPEG Download (5.9MB)

Image 3:
These probing solutions allow the main body of the temperature-sensitive differential active probe to be placed outside an environmental chamber, while the extension kit (70-cm-long cable pair) and connection adapters can be extended into the environmental chamber under extreme-temperature conditions ranging from -40 to +85 degrees Celsius.

Low-JPEG Download (0.3MB)

High-JPEG Download (0.7MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'