The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
Keysight’s FieldFox handheld analyzers are an ideal solution for satellite ground station maintenance.
Low-JPEG Download (0.6MB)
High-JPEG Download (3.0MB)
Image 2:
Keysight’s FieldFox analyzers quickly assure satellite system performance with high confidence.
Low-JPEG Download (1.0MB)
High-JPEG Download (1.2MB)
Image 3:
Keysight’s FieldFox analyzers are an ideal tool to quickly diagnose satellite ground station faults.
Low-JPEG Download (0.3MB)
High-JPEG Download (12.1MB)