The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
Engineers and technicians can use FieldFox's new Extended Range Transmission Analysis Option to make very accurate cable loss measurements without calibration and warm up.
Low-JPEG Download (0.4MB)
High-JPEG Download (9.2MB)
Image 2:
FieldFox's new TDR Option is useful in not only identifying the location of faults along cables, but also the nature of the fault.
Low-JPEG Download (0.2MB)
Image 3:
FieldFox enables accurate microwave measurements with no warm-up in the field.
Low-JPEG Download (0.1MB)
High-JPEG Download (2.0MB)
Image 4:
FieldFox is precise enough for the lab and rugged enough for the field.
Low-JPEG Download (0.1MB)
High-JPEG Download (1.3MB)