The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
Keysight’s FieldFox is the industry’s first handheld combination analyzer to provide coverage to 50 GHz.
Low-JPEG Download (0.3MB)
High-JPEG Download (0.6MB)
Image 2:
Keysight’s FieldFox is the industry’s first handheld combination analyzer to provide coverage to 50 GHz.
Low-JPEG Download (0.3MB)
High-JPEG Download (0.6MB)
Image 3:
Keysight’s FieldFox is the industry’s first handheld combination analyzer to provide coverage to 50 GHz.
Low-JPEG Download (0.3MB)
High-JPEG Download (0.6MB)
Image 4:
Keysight FieldFox microwave analyzers provide unprecedented functionality and value at about half the cost of each equivalent benchtop instrument.
Low-JPEG Download (0.4MB)
High-JPEG Download (0.8MB)
Image 5:
Keysight FieldFox handheld analyzers provide more built-in capabilities than similar analyzers, and can replace three or four single-function instruments—benchtop or handheld—that are typically used for maintenance and troubleshooting of systems that operate at or above Ka-band frequencies.
Low-JPEG Download (0.3MB)
High-JPEG Download (0.6MB)
Image 6:
At only 7.1 pounds, the new Keysight FieldFox models deliver laboratory-grade measurements that enable field personnel to fully characterize today’s most demanding radar and satellite systems. Photo courtesy of INTELSAT.
Low-JPEG Download (0.7MB)
High-JPEG Download (1.4MB)
Image 7:
At only 7.1 pounds, the new Keysight FieldFox models deliver laboratory-grade measurements that enable field personnel to fully characterize today’s most demanding radar and satellite systems. Photo courtesy of INTELSAT.
Low-JPEG Download (0.7MB)
High-JPEG Download (1.3MB)
Image 8:
Verify the performance of microwave cables in the field easily with the portable Keysight FieldFox handheld analyzer. Photo courtesy of INTELSAT.
Low-JPEG Download (0.7MB)
High-JPEG Download (1.5MB)
Image 9:
The Keysight FieldFox analyzer is a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Photo courtesy of INTELSAT.
Low-JPEG Download (1.0MB)
High-JPEG Download (2.1MB)
Image 10:
The Keysight FieldFox can be used to measure and verify waveguide components such as Ku band and Ka band
Low-JPEG Download (0.2MB)
High-JPEG Download (0.4MB)
Image 11:
In all six new Keysight FieldFox models, spectrum measurements are up to eight times faster than those made with comparable analyzers.
Low-JPEG Download (0.2MB)
High-JPEG Download (0.4MB)