The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The Keysight IntegraVision Power Analyzer, model PA2203A (4- Channels, 3-Phase) has intuitive touch-driven interface and scope-like visualization.
Low-JPEG Download (0.2MB)
High-JPEG Download (5.6MB)
Image 2:
Wiring configurator on the PA2203A IntegraVision power analyzer quickly configures complex 3-Phase wiring including delta and wye configurations.
Low-JPEG Download (0.2MB)
High-JPEG Download (5.3MB)
Image 3:
PA2203A IntegraVision Power Analyzer with the phasor diagram for 3-phase power analysis.
Low-JPEG Download (0.2MB)
High-JPEG Download (5.5MB)
Image 4:
Rear view of the 4-Channel PA2203A. Each power channel has a voltage input and current input with directly connected 2A and 50A connections as well as external current probe connection.
Low-JPEG Download (0.2MB)
High-JPEG Download (7.7MB)
Image 5:
The Keysight PA2200 IntegraVision power analyzer family. On the left is the PA2201A 2-Channel, 1-Phase power analyzer and on the right is the PA2203A 4-Channel, 3-Phase power analyzer.
Low-JPEG Download (0.2MB)
High-JPEG Download (5.6MB)
Image 6:
The Keysight IntegraVision Power Analyzer, model PA2201A, is the first power analyzer that combines accurate power measurements and touch-driven oscilloscope visualization capability in a single instrument.
Low-JPEG Download (0.2MB)
High-JPEG Download (5MB)
Image 7:
The Keysight IntegraVision Power Analyzer, model PA2201A, makes it easy for R&D engineers who are designing and testing electronic power conversion systems to access dynamic views of current, voltage and power so they can see, measure and prove the performance of their designs.
Low-JPEG Download (0.2MB)
High-JPEG Download (5MB)
Image 8:
The IntegraVision Power Analyzer, model PA2201A, features a space-efficient footprint and allows engineers to visualize transients, in-rush currents and state changes with a high-speed digitizer that captures voltage, current and power in real time.
Low-JPEG Download (0.2MB)
High-JPEG Download (5.1MB)
Image 9:
The Keysight IntegraVision Power Analyzer, model PA2201A, has 2 channels suitable for single phase ac measurements. Each channel can measure voltage and both 2-Arms and 50-Arms direct current inputs, standard on all channels. Engineers also can use external current probes, and transducers up to 10-V full scale.
Low-JPEG Download (0.2MB)
High-JPEG Download (5.2MB)