The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
M9709A AXIe high-speed digitizer, 32 channels with 8-bit resolution, up to 1 GS/s, DC to 500 MHz bandwidth – Front view.
Low-JPEG Download (0.1MB)
High-JPEG Download (1.9MB)
Image 2:
M9709A AXIe high-speed digitizer, 32 channels with 8-bit resolution, up to 1 GS/s, DC to 500 MHz bandwidth – Front left view.
Low-JPEG Download (0.12MB)
High-JPEG Download (2.5MB)
Image 3:
M9709A AXIe high-speed digitizer, 32 channels with 8-bit resolution, up to 1 GS/s, DC to 500 MHz bandwidth – Front right view.
Low-JPEG Download (0.1MB)
High-JPEG Download (2.3MB)