The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The N1092X are compact, low-cost, high-performance oscilloscopes based on the hardware and user interface of the 86100D oscilloscopes.
Low-JPEG Download (0.2MB)
High-JPEG Download (5.0MB)
Image 2:
The N1092X oscilloscopes are designed to test optical transceivers operating in the 20 to 28 Gb/s range.
Low-JPEG Download (0.1MB)
High-JPEG Download (1.2MB)
Image 3:
With a companion PC, the N1092X uses the FlexDCA interface from the industry-standard 86100D DCA-X oscilloscopes.
Low-JPEG Download (0.1MB)
High-JPEG Download (3.7MB)
Image 4:
The N1092X oscilloscopes come in 1-, 2- and 4-channel configurations.
Low-JPEG Download (0.1MB)
High-JPEG Download (3.3MB)
Image 5:
The N1090A oscilloscopes allow testing of optical transceivers operating from 1 to 11 Gb/s, while the new N1092A/B/D models are used to test from 20 to 28 Gb/s.
Low-JPEG Download (0.1MB)
High-JPEG Download (4.5MB)