Agilent Technologies N2818A and N2819A Differential Active Probes

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

The new N2819A differential active probe provides 800-MHz bandwidth for higher-bandwidth measurement applications in automotive ECUs.

Image 1:
The new N2819A differential active probe provides 800-MHz bandwidth for higher-bandwidth measurement applications in automotive ECUs.

Low-JPEG Download (0.4MB)

High-JPEG Download (2.4MB)

The new N2818A 200-MHz bandwidth differential active probe with Agilent's AutoProbe interface has a high-input impedance of 1 MΩ and low-capacitive loading of just 3.5 pF, which is ideal for CAN bus measurement applications.

Image 2:
The new N2818A 200-MHz bandwidth differential active probe with Agilent’s AutoProbe interface has a high-input impedance of 1 MΩ and low-capacitive loading of just 3.5 pF, which is ideal for CAN bus measurement applications.


Low-JPEG Download (0.4MB)

High-JPEG Download (2.9MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'