The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The new Keysight N6785A and N6786A SMUs expand the popular N6780A series family by offering up to four times more power than the previous models. The new models offer advanced sourcing, measurement, and analysis to help engineers deliver the best possible battery life in their devices.
Low-JPEG Download (0.2MB)
High-JPEG Download (3.1MB)
Image 2:
The new Keysight N6785A and N6786A SMUs are a part of the N6700 Modular Power System Family, which includes the N6705B DC Power Analyzer mainframe for R&D and the 14585A Control and Analysis Software, both pictured here.
Low-JPEG Download (0.2MB)
High-JPEG Download (6.7MB)
Image 3:
The new Keysight N6785A and N6786A SMUs were designed for the challenges of testing higher-power mobile devices up to 80 W.
Low-JPEG Download (0.4MB)
High-JPEG Download (2.3MB)