The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The Keysight 1kW (1U) and 2kW (2U) N6900 Series Advanced Power System models adds performance options to boost test-system versatility and make it easy for test engineers to tune power supply capability. These new options allow engineers to fill their ATE testing needs and gives them the cost flexibility to meet their budget
Low-JPEG Download (0.1MB)
High-JPEG Download (4.8MB)
Image 2:
The Keysight N6971A Advanced Power System (Angled view).
Low-JPEG Download (0.1MB)
High-JPEG Download (3.3MB)
Image 3:
The Keysight N6971A Advanced Power System (Rear view).
Low-JPEG Download (0.1MB)
High-JPEG Download (4.1MB)