The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The Keysight N8836A PAM-4 measurement application for Ethernet and OIF-CEI for real-time oscilloscopes automates complex PAM-4 compliance measurements.
Low-JPEG Download (0.1MB)
Image 2:
The Keysight N1085A PAM-4 measurement application for Ethernet and OIF-CEI automates complex PAM-4 compliance measurements using the 86100D DCA-X oscilloscope platform.
Low-JPEG Download (0.3MB)
Image 3:
The N8836A and N1085A PAM-4 measurement software for high-performance Keysight oscilloscopes quickly generates a report that summarizes test conditions, pass/fail status, and documents measurement data for each test.
Low-JPEG Download (0.1MB)
Image 4:
Use the N8836A PAM-4 measurement application for Ethernet and OIF-CEI for real-time oscilloscopes to automatically control a performance network analyzer to measure delicate return loss parameters of an active device under test.
Low-JPEG Download (0.1MB)
Image 5:
The N1085A PAM-4 measurement application for 86100D DCA-X oscilloscopes automates PAM-4 transmitter tests proposed by IEEE 400 Gigabit Ethernet (P802.3bs) and OIF-CEI 4.0.
Low-JPEG Download (0.1MB)
Image 6:
The N1085A PAM-4 measurement application for Ethernet and OIF-CEI for 86100D DCA-X oscilloscopes automates PAM-4 transmitter tests proposed by IEEE 400 Gigabit Ethernet (P802.3bs) and OIF-CEI 4.0.
Low-JPEG Download (0.2MB)