Keysight N8836A and N1085A PAM-4 Analysis Software for Real-Time and Sampling Oscilloscopes

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
The Keysight N8836A PAM-4 measurement application for Ethernet and OIF-CEI for real-time oscilloscopes automates complex PAM-4 compliance measurements.

Low-JPEG Download (0.1MB)

Image 2:
The Keysight N1085A PAM-4 measurement application for Ethernet and OIF-CEI automates complex PAM-4 compliance measurements using the 86100D DCA-X oscilloscope platform.

Low-JPEG Download (0.3MB)

Image 3:
The N8836A and N1085A PAM-4 measurement software for high-performance Keysight oscilloscopes quickly generates a report that summarizes test conditions, pass/fail status, and documents measurement data for each test.

Low-JPEG Download (0.1MB)

Image 4:
Use the N8836A PAM-4 measurement application for Ethernet and OIF-CEI for real-time oscilloscopes to automatically control a performance network analyzer to measure delicate return loss parameters of an active device under test.

Low-JPEG Download (0.1MB)

Image 5:
The N1085A PAM-4 measurement application for 86100D DCA-X oscilloscopes automates PAM-4 transmitter tests proposed by IEEE 400 Gigabit Ethernet (P802.3bs) and OIF-CEI 4.0.

Low-JPEG Download (0.1MB)

Image 6:
The N1085A PAM-4 measurement application for Ethernet and OIF-CEI for 86100D DCA-X oscilloscopes automates PAM-4 transmitter tests proposed by IEEE 400 Gigabit Ethernet (P802.3bs) and OIF-CEI 4.0.

Low-JPEG Download (0.2MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'