Agilent Technologies' High-Performance Mid-Range VNA

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Agilent's  new PNA-L vector network analyzer (VNA) family offers design and manufacturing engineers the highest performance (up to 50 GHz) in a mid-range VNA, along with lower cost and future-proof capabilities.

Image 1:
Agilent's new PNA-L vector network analyzer (VNA) family offers design and manufacturing engineers the highest performance (up to 50 GHz) in a mid-range VNA, along with lower cost and future-proof capabilities.

Low-JPEG Download (0.2MB)

High-JPEG Download (7.4MB)

 

Agilent's  PNA-L VNAs are available in five frequency models. Three frequency models, start at 300 kHz, with two or four ports available for the 13.5- and 20-GHz models, and two ports available for the 8.5-GHz product. The other two frequency models with two ports, start at 10 GHz, and include the 43.5- and 50-GHz products.

Image 2:
Agilent's PNA-L VNAs are available in five frequency models. Three frequency models, start at 300 kHz, with two or four ports available for the 13.5- and 20-GHz models, and two ports available for the 8.5-GHz product. The other two frequency models with two ports, start at 10 MHz, and include the 43.5- and 50-GHz products.

Low-JPEG Download (0.2MB)

High-JPEG Download (7.4MB)

Agilent's  PNA-L VNAs are available in five frequency models. Three frequency models, start at 300 kHz, with two or four ports available for the 13.5- and 20-GHz models, and two ports available for the 8.5-GHz product. The other two frequency models with two ports, start at 10 GHz, and include the 43.5- and 50-GHz products.

Image 3:
Agilent's PNA-L VNAs are available in five frequency models. Three frequency models, start at 300 kHz, with two or four ports available for the 13.5- and 20-GHz models, and two ports available for the 8.5-GHz product. The other two frequency models with two ports, start at 10 MHz, and include the 43.5- and 50-GHz products.

Low-JPEG Download (0.2MB)

High-JPEG Download (7.5MB)

Agilent's  PNA-L VNAs are available in five frequency models. Three frequency models, start at 300 kHz, with two or four ports available for the 13.5- and 20-GHz models, and two ports available for the 8.5-GHz product. The other two frequency models with two ports, start at 10 GHz, and include the 43.5- and 50-GHz products.

Image 4:
Agilent's PNA-L VNAs are available in five frequency models. Three frequency models, start at 300 kHz, with two or four ports available for the 13.5- and 20-GHz models, and two ports available for the 8.5-GHz product. The other two frequency models with two ports, start at 10 MHz, and include the 43.5- and 50-GHz products.

Low-JPEG Download (0.2MB)

High-JPEG Download (6.7MB)

 

Related Information
  Press Release:

Agilent Technologies Introduces Highest Performance Mid-Range Vector Network Analyzer
(2012-June-12)

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'