The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
Drive down the size of test with Keysight's new PXI vector network analyzers —providing consistent speed and performance across a choice of six frequency ranges up to 26.5 GHz.
Low-JPEG Download (0.4MB)
High-JPEG Download (5.0MB)
Image 2:
Keysight's new PXI VNAs offer a full two-port VNA capability that fits in just one slot.
Low-JPEG Download (0.6MB)
High-JPEG Download (2.8MB)
Image 3:
Adding Keysight's two-port PXI VNA modules to an existing test station enables powerful device characterization without expanding system height or footprint.
Low-JPEG Download (0.6MB)
High-JPEG Download (10.6MB)
Image 4:
Keysight's versatile multi-port configuration allows up to 16 two-port PXI VNA modules in a single chassis.
Low-JPEG Download (0.4MB)
High-JPEG Download (6.3MB)
Image 5:
Keysight's multi-site configuration example includes a quartet of independent four-port PXI VNAs in a single chassis.
Low-JPEG Download (0.5MB)
High-JPEG Download (3.7MB)
Image 6:
Drive down the size of test with Keysight's new PXI vector network analyzer —it's a full two-port VNA capability that fits in just one slot.
Low-JPEG Download (0.4MB)
High-JPEG Download (2.2MB)