Agilent Technologies PrecisionProbe Software for Infiniium Oscilloscopes

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Agilent's  PrecisionProbe software (N2809A) allows you to characterize and correct your measurement system quickly and accurately, without adding expensive equipment.

Image 1:
Agilent's PrecisionProbe software (N2809A) allows you to characterize and correct your measurement system quickly and accurately, without adding expensive equipment.

Low-JPEG Download (0.4MB)

High-JPEG Download (3.3MB)

 

Eye diagram with no correction

Image 2:
Eye diagram with no correction

Low-JPEG Download (0.2MB)

Same setup using PrecisionCable correction. Notice how dramatically the eye improves using PrecisionProbe to compensate for the cable.  This improvement means more design margins and faster time to market for your designs.

Image 3:
Same setup using PrecisionCable correction. Notice how dramatically the eye improves using PrecisionProbe to compensate for the cable.  This improvement means more design margins and faster time to market for your designs.

Low-JPEG Download (0.2MB)

PrecisionProbe eliminates the need for a VNA/TDR for simple cable/fixture/switch characterization because it provides full S21 characterization and compensates for the cable loss.  This frequency response chart shows the cable loss and the filter that is being applied to the signal to balance for the loss.  PrecisionProbe also shows the newly created response of the cable.

Image 4:
PrecisionProbe eliminates the need for a VNA/TDR for simple cable/fixture/switch characterization because it provides full S21 characterization and compensates for the cable loss.  This frequency response chart shows the cable loss and the filter that is being applied to the signal to balance for the loss.  PrecisionProbe also shows the newly created response of the cable.

Low-JPEG Download (0.2MB)

 

Related Information
  Press Release:

Agilent Technologies Introduces Unique Software to Make Connecting to Infiniium Oscilloscopes More Accurate and Consistent
(2011-June-08)

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'