The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The Agilent T3111S NFC Conformance Test System is the only test platform combining validated NFC Forum analog RF, digital protocol, LLCP and SNEP testing in one integrated system.
Low-JPEG Download (0.3MB)
High-JPEG Download (9.2MB)
Image 2:
The Agilent T3111S NFC Conformance Test System can be used in conjunction with the Agilent T1142A Automatic positioning Robot for accurate and repeatability testing.
Low-JPEG Download (0.8MB)