The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
U4164A logic analyzer and W4641A BGA interposer testing a DUT.
Low-JPEG Download (0.3MB)
High-JPEG Download (9.2MB)
Image 2:
U4164A logic analyzer with a DDR4 DIMM interposer testing a DUT.
Low-JPEG Download (0.4MB)
High-JPEG Download (10.9MB)
Image 3:
Three U4164A logic analyzer modules in M9505A chassis with M9536A embedded controller.
Low-JPEG Download (0.2MB)
High-JPEG Download (7.3MB)
Image 4:
W4641A DDR4 x16 BGA interposer and 96-ball riser.
Low-JPEG Download (0.3MB)
High-JPEG Download (8.0MB)
Image 5:
W4643A DDR4 x16 BGA interposer and 78-ball riser.
Low-JPEG Download (0.2MB)
High-JPEG Download (6.9MB)