The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
Agilent U5309A PCIe high-speed digitizer, 2 channels, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth.
Low-JPEG Download (0.5MB)
High-JPEG Download (1.9MB)
Image 2:
Agilent U5309A PCIe high-speed digitizer’s front panel with analog inputs and multiple I/O signals.
Low-JPEG Download (0.9MB)
Image 3:
The Agilent U5309A PCIe 8-bit digitizer, with on-board processing in a powerful Xilinx Virtex-6 FPGA, offers a small form factor for easy integration.
Low-JPEG Download (0.4MB)
High-JPEG Download (3.5MB)
Image 4:
The Agilent U5340A FPGA Development Kit provides the tools you need to create, optimize, download and debug high-performance algorithms that run within the Agilent high-speed digitizer.
Low-JPEG Download (1.6MB)