The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The U8903B is a high performance, multifunctional audio analyzer that comes with configurable options such as voice quality analysis and extendable bandwidth.
Low-JPEG Download (0.2MB)
High-JPEG Download (3.1MB)
Image 2:
The back panel of the U8903B performance audio analyzer, which has been configured with digital and Bluetooth® audio options.
Low-JPEG Download (0.2MB)
High-JPEG Download (4.3MB)
Image 3:
The U8903B's new Bluetooth option allows users to make audio measurement over Bluetooth connection on Bluetooth audio devices.
Low-JPEG Download (0.2MB)
High-JPEG Download (3.5MB)
Image 4:
Ensure the quality of your Bluetooth link and easily troubleshoot connection issues with the received power indicator (RSSI) and bit error rate (BER) measurement.
Low-JPEG Download (0.2MB)
Image 5:
A screenshot of the U8903B's GUI showing the validation and characterization of a Bluetooth device's audio performance.
Low-JPEG Download (0.1MB)
Image 6:
An FFT plot on the U8903B showing the residual distortion.
Low-JPEG Download (0.1MB)
Image 7:
The U8903B offers the ITU-T standard POLQA, which works by comparing a degraded signal with the original reference signal.
Low-JPEG Download (0.1MB)
Image 8:
The test sequence control function comes with a selection of preconfigured measurement and allows users to select the most frequently used test sequences for daily measurement.
Low-JPEG Download (0.1MB)
Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.