N9000A CXA signal analyzer

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
The Agilent Technologies N9000A CXA X-Series signal analyzer now has enhanced functionality and application enhancements. Its upgradable hardware and license-key upgrades for adding functionality or applications ensure you have the capa¬bility you need today and extend instrument longevity as your needs evolve. Get must-have capability in the CXA—and master the essentials.

Low-JPEG Download (0.5MB)

High-JPEG Download (1.1MB)

Image 2:
Beginning June 1, 2014, the Agilent Technologies N9000A CXA X-Series signal analyzer platform supports the Windows 7 operating system for better performance and stability.

Low-JPEG Download (0.8MB)

Image 3:
64-bit performance CPU with 4GB RAM for the Agilent Technologies RF CXA signal analyzer maximizes the benefits available from the Windows 7 operating system.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.7MB)

Image 4:
Phase noise enhancements to the Agilent Technologies RF CXA signal analyzer provide up to a 10 dB performance improvement over legacy analyzers.

Low-JPEG Download (0.9MB)

Image 5:
The operating temperature range for the Agilent Technologies RF and microwave CXA signal analyzers have an expanded operating temperature range with guaranteed performance between 0 to 55 °C.

Low-JPEG Download (0.1MB)

High-JPEG Download (0.3MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'