The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
J-BERT N4903B High-performance serial BERT - the only complete jitter tolerance test.
Low-JPEG Download (0.3MB)
High-JPEG Download (0.7MB)
Image 2: Agilent’s M8061A 28-Gb/s multiplexer with optional de-emphasis and
J-BERT N4903B enables the most accurate receiver characterization for server and datacenter interfaces.
Low-JPEG Download (0.2MB)
High-JPEG Download (0.4MB)
Image 3:
J-BERT N4903B High-performance serial BERT´s Jitter Setup Screen.
Low-JPEG Download (0.1MB)
Image 4:
N4877A Clock Data Recovery and Demultiplexer
Low-JPEG Download (0.2MB)
High-JPEG Download (2.9MB)
Image 6:
N4916B De-emphasis Signal Converter with Optional Clock Multiplier
Low-JPEG Download (0.1MB)
High-JPEG Download (0.2MB)