The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
Keysight M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W - Front left view.
Low-JPEG Download (0.1MB)
High-JPEG Download (3.4MB)
Image 2:
Keysight M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W - Front right view.
Low-JPEG Download (0.2MB)
High-JPEG Download (4.1MB)