The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The M9217A is a PXI Express based, single-slot 2-channel, isolated digitizer that supports up to ±256 V input voltage at 20 MSa/s sampling rate with 16-bit resolution.
Low-JPEG Download (0.1MB)
High-JPEG Download (3.0MB)