Home >
About Keysight >
News Resources >
Image Libraries >
Agilent B2900A low-noise power source precision instruments
The following product photos are available for use by the
media, based on the Keysight Photography Use
Policy.

|
Image 1:
The Agilent B2961A/B2962A 6.5 digit low noise power sources are revolutionary power supplies for precision low-noise voltage/current sourcing that feature 6.5 digit, 100 nV/10 fA resolution, 10 μVrms noise, bipolar 210 V/3 A (10.5 A pulse) range, innovative sourcing functions, and GUI.
Low-JPEG Download (0.1MB)
High-JPEG Download (0.8MB)
|

|
Image 2:
The optional ultra low noise filter for the Agilent B2961A/B2962A dramatically reduces output noise to 10 μVrms or 1 nVrms/√Hz at 10 kHz and reveals true characteristics of your devices/samples. This outstanding performance enables noise-sensitive device tests and evaluation for such as VCO, ADC, sensors, etc.
Low-JPEG Download (0.1MB)
High-JPEG Download (1.0MB) |

|
Image 3:
The Agilent B2961A/B2962A has a 4.3” color LCD that supports both graphical and numerical viewing modes, and enables quick test setup and quick test status check. This intuitive graphical user interface dramatically improves usability and productivity of bench-top tests and debug.
Low-JPEG Download (0.3MB) |
Related Information