Agilent Technologies N7620A Signal Studio for pulse building and N9051A Pulse measurement application

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

New options for N7620A Signal Studio for pulse building improve signal simulation with the addition of PRI and antenna patterns.

Image 1:
New options for N7620A Signal Studio for pulse building improve signal simulation with the addition of PRI and antenna patterns.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.5MB)

 

The Pulse measurement software for the X-Series signal analyzers now measures pulse-to-pulse phase stability and performs statistical analysis on the data. In this example 20 ┬Ásec pulses in the top window are analyzed for pulse-to-pulse phase changes in the bottom window.

Image 2:
The Pulse measurement software for the X-Series signal analyzers now measures pulse-to-pulse phase stability and performs statistical analysis on the data. In this example 20 ┬Ásec pulses in the top window are analyzed for pulse-to-pulse phase changes in the bottom window.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.8MB)

The E8267D PSG vector signal generator is the ideal instrument for a wide variety of signal simulation applications.

Image 3:
The E8267D PSG vector signal generator is the ideal instrument for a wide variety of signal simulation applications.

Low-JPEG Download (0.3MB)

High-JPEG Download (4.4MB)

The PXA signal analyzer now covers millimeter-wave frequencies up to 50 GHz, and 325 GHz and beyond with external mixing.

Image 4:
The PXA signal analyzer now covers millimeter-wave frequencies up to 50 GHz, and 325 GHz and beyond with external mixing.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.4MB)

 

Related Information
  Press Release:

Agilent Technologies Provides New Level of Realism in Testing and Evaluation of Advanced Radar and Electronic-Warfare Systems
(2011-June-01)

  Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

  How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'