The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
M9019A PXIe 18-slot chassis, Gen 3:
Double your system bandwidth for multi-channel and multi-chassis test systems with the Gen 3 technology in the M9019A PXIe 18-slot chassis. Boost performance of high data test applications such as 5G, MIMO and electronic warfare.
Low-JPEG Download (0.2MB)
High-JPEG Download (7.3MB)
M9010A PXIe 10-slot chassis, Gen 3:
Ultra-quiet, with high capacity cooling and Gen 3 performance in a 10-slot chassis, suitable for desktop R&D.
Low-JPEG Download (0.1MB)
High-JPEG Download (2.7MB)
System components, Gen 3:
Get up to 16 GB/s system bandwidth to an external PC with PXIe system modules and PC host adapters designed for both performance and system configuration flexibility.
Low-JPEG Download (0.2MB)
High-JPEG Download (3.3MB)
M9018B PXIe 18-slot chassis, Gen 2:
Cost-effective platform to build large, multi-channel systems when Gen 3 performance is not required.
Low-JPEG Download (0.1MB)
High-JPEG Download (2.6MB)
M9005A PXIe 5-slot chassis, Gen 1:
Perfect for small, low-cost applications such as low-channel count VNA systems.
Low-JPEG Download (0.1MB)
High-JPEG Download (6.7MB)