Agilent's Real-Time Spectrum Analysis (RTSA) for the PXA X-Series Signal Analyzers

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

With an Agilent real-time PXA, you can see, capture and understand the most elusive signals - known or unknown

Image 1:
With an Agilent real-time PXA, you can see, capture and understand the most elusive signals - known or unknown.

Low-JPEG Download (0.2MB)

High-JPEG Download (0.3MB)

Agilent has real-time spectrum analysis to 50 GHz and analysis bandwidths up to 160 MHz

Image 2:
Agilent has real-time spectrum analysis to 50 GHz and analysis bandwidths up to 160 MHz.

Low-JPEG Download (0.5MB)

Agilent's real-time PXA captures the most elusive unwanted emissions such as spurious signals or distortion with frequency mask trigger and POI of 3.57 µs

Image 3:
Agilent’s real-time PXA captures the most elusive unwanted emissions such as spurious signals or distortion with frequency mask trigger and POI of 3.57 µs.

Low-JPEG Download (0.7MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'