Keysight Technologies, Inc. Multi-Emitter Scenario Generation, Reference Solution

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Quickly and accurately simulate realistic and dynamic radar threats at a fraction of the cost of similar multi-emitter scenario generation systems.

Image 1:
Quickly and accurately simulate realistic and dynamic radar threats at a fraction of the cost of similar multi-emitter scenario generation systems.

Low-JPEG Download (0.5MB)

High-JPEG Download (1.6MB)

Using the Signal Studio GUI, easily configure radar parameters such as frequency, amplitude, antenna scan, pulse repetition interval, and then interleave multiple radar threat-emitters.

Image 2:
Using the Signal Studio GUI, easily configure radar parameters such as frequency, amplitude, antenna scan, pulse repetition interval, and then interleave multiple radar threat-emitters.

Low-JPEG Download (0.3MB)

High-JPEG Download (0.7MB)

Calibration configuration for aligning the different UXGs in time, amplitude and phase. Two other lower cost options are available.

Image 3:
Calibration configuration for aligning the different UXGs in time, amplitude and phase. Two other lower cost options are available.

Low-JPEG Download (0.2MB)

High-JPEG Download (2.0MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'