The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The new Satellite Signal Monitoring, Reference Solution enables the engineer to monitor large blocks of spectrum and perform precise digital modulation analysis to quickly and efficiently validate satellite signal integrity.
Low-JPEG Download (0.3MB)
High-JPEG Download (0.5MB)
Image 2:
The 89600 VSA software supports stepped spectrum analysis with the industry’s fastest display refresh rates and multi-band scanning at > 280 GHz per second and provides the ability to zoom in on signals of interest within the IF bandwidth.
Low-JPEG Download (0.3MB)
High-JPEG Download (0.9MB)