The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
81602A Extra High Power Tunable Laser, Front View.
Low-JPEG Download (0.1MB)
High-TIF Download (10.3MB)
Image 2:
81606A Tunable Laser Source in a 8164B mainframe, right-angled front view.
Low-JPEG Download (0.2MB)
High-JPEG Download (0.5MB)
Image 3:
81606A Tunable Laser Source in a 8164B mainframe, front view.
Low-JPEG Download (0.2MB)
High-JPEG Download (0.5MB)
Image 4:
81606A Tunable Laser Source module, right-angled front view.
Low-JPEG Download (0.1MB)
High-JPEG Download (0.5MB)
Image 5:
81606A Tunable Laser Source module, front view.
Low-JPEG Download (0.1MB)
High-JPEG Download (0.6MB)
Image 6:
Absorption lines of C2H2 gas cell acquired at 200 nm/s sweep speed.
Low-JPEG Download (0.1MB)
Image 7:
Less than ±1 pm deviation of the measured center wave-lengths from the known values. Acquired at 200 nm/s sweep speed.
Low-JPEG Download (0.1MB)
Image 8:
81960A fast-swept compact tunable laser module.
Low-JPEG Download (0.1MB)
Image 9:
81960A fast-swept compact tunable laser module.
Low-JPEG Download (0.1MB)
High-JPEG Download (1.5MB)