The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The U8481A covers a frequency range of DC/10 MHz to 18 GHz.
Low-JPEG Download (0.1MB)
High-JPEG Download (1.9MB)
Image 2:
The U8485A covers a frequency range of DC/10 MHz to 33 GHz
Low-JPEG Download (0.1MB)
High-JPEG Download (1.9MB)
Image 3:
The U8487A covers a frequency range of 10 MHz to 50 GHz.
Low-JPEG Download (0.2MB)
High-JPEG Download (1.6MB)
Image 4:
The U8488A covers a frequency range of 10 MHz to 67 GHz.
Low-JPEG Download (0.1MB)
High-JPEG Download (1.5MB)
Image 5:
U8480 Series USB thermocouple power sensors are bundled with the N1918A Power Panel software. The N1918A-100 Power Analyzer, with advanced features, is available for purchase separately.
Low-JPEG Download (0.1MB)
High-JPEG Download (3.9MB)
Image 6:
The U8480 Series comes with built-in trigger in function, allowing you to connect an external trigger signal from a signal source or DUT directly to the USB sensor.
Low-JPEG Download (0.1MB)
High-JPEG Download (1.8MB)
Image 7:
The U8480 Series fits easily in your bag, making the sensors ideal solutions for field applications.
Low-JPEG Download (0.4MB)
High-JPEG Download (6.3MB)