Keysight Technologies Introduces Industry's First MGBASE-T Ethernet Compliance Test Applications

  
  

Applications Automate Execution of Physical-Layer Tests Using Oscilloscopes

SANTA ROSA, Calif., July 9, 2015

Keysight Technologies, Inc. (NYSE: KEYS) today introduced the industry's first compliance test application for systems using MGBASE-T networking applications. The Keysight U7236A and U7236B 10GBASE-T and MGBASE-T test applications help network design engineers turn-on and debug MGBASE-T Ethernet networking systems faster. This is accomplished by automating the execution of physical-layer tests on Keysight Infiniium 9000, S-Series, 90000A, V-Series, 90000 X-, 90000 Q- and Z-Series oscilloscopes with up to 63 GHz bandwidth.

Growing consumer demand for bandwidth from wireless networks and data center networking hardware is driving the need for increased network capacity. MGBASE-T Ethernet technology offers faster data transmission, which boosts bandwidth across these networks.

The Keysight MGBASE-T Ethernet compliance applications provide an automated test script that allows engineers to quickly and reliably test MGBASE-T Ethernet transmitter signals at speeds of 2.5G and 5G. Engineers can automate the compliance application to run over extended periods of time, and they can add incremental user-defined tests if desired.

Additional information about Keysight's MGBASE-T Ethernet compliance applications is available at www.keysight.com/find/U7236A and www.keysight.com/find/U7236B. Product images are available at www.keysight.com/find/MGBASET_images.

U.S. Pricing and Availability

The Keysight U7236A/B 10GBASE-T and MGBASE-T Ethernet compliance application consists of two new MGBASE-T options. The MGBASE-T 5G option is priced at $6,000. The MGBASE-T 2.5G option is priced at $4,000. The U7236A/B 10GBASE-T and MGBASE-T Ethernet compliance application is compatible with all currently shipping Infiniium real-time scopes that have at least 2.5-GHz bandwidth.


About Keysight Technologies

Keysight Technologies (NYSE:KEYS) is a global electronic measurement technology and market leader helping to transform its customers' measurement experience through innovations in wireless, modular, and software solutions. Keysight's electronic measurement instruments, systems, software and services are used in the design, development, manufacture, installation, deployment and operation of electronic equipment. The business had revenues of $2.9 billion in fiscal year 2014. Information about Keysight is available at www.keysight.com.

# # #

Contact:

Janet Smith, Americas
+1 970 679 5397
[email protected]
Twitter: @KeysightJSmith

Sarah Calnan, Europe
+44 (118) 927 5101
[email protected]

Connie Wong, Asia
+852 3197-7818
[email protected]