Keysight Technologies Introduces Infiniium V-Series Oscilloscopes for Greater Insights in Validation, Debug

  
  

Industry-Leading Accuracy Ensures Greater Clarity in Analysis, Debug of High-Speed Designs

SANTA ROSA, Calif., Feb. 24, 2015

Keysight Technologies, Inc. (NYSE: KEYS) today introduced the Infiniium V-Series oscilloscopes, which provide superior measurement accuracy, enhanced analysis tools and advanced probing systems. With models that range from 8 GHz to 33 GHz, the V-Series enables circuit designers and engineers to make rapid progress from first silicon to eventual product release.

When engineers are designing high-speed digital products or components, they need an oscilloscope to help them debug, validate and optimize their designs, perform precompliance tests, discover the root cause of failures, and maximize design margins. The Infiniium V-Series offers engineers the capability to perform these tests faster and more accurately, allowing them to get their products to market faster and with more confidence in design quality.

The V-Series' measurement accuracy leads the industry in three areas: 1) lowest oscilloscope noise floor, 2) lowest real-time oscilloscope jitter floor, and 3) highest number of effective bits. Based on a Keysight-proprietary indium phosphide integrated circuit process, these advantages enable developers to see highly accurate depictions of their signals and achieve tighter design margins.

To help designers find and debug their most challenging problems, the V-Series includes a 12.5-Gbps hardware serial trigger with a 160-bit sequence (the industry's longest). Currently, this is the only hardware serial trigger capable of finding 132-bit USB 3.1 (128b/132b) or 130-bit PCIe® Gen 3 (128b/130b) symbols. The V-Series also includes the industry's fastest mixed signal oscilloscope with 20-GS/s digital channels, which is ideal for triggering, analyzing and debugging DDR4 and LPDDR4 buses.

"The V-Series ensures timely validation and debug, whether designers are looking for answers across multiple serial lanes or a massively parallel bus," said Dave Cipriani, vice president and general manager of Keysight's Oscilloscope and Protocol Division. "When they choose the V-Series, R&D labs in today's most competitive industries will be equipped to achieve greater clarity faster."

To enable high-performance measurements at the probe tip, Keysight is also announcing the N7000A Series InfiniiMax III+ 8 to 20-GHz high-speed probing solutions. These probing solutions come with InfiniiMode, which enables convenient measurements of differential, single-ended and common-mode signals, using a single probe tip and connection. This capability complements the existing N2800A Series InfiniiMax III 30-GHz high-bandwidth differential probing solutions. In addition, the new N7010A active termination adapter, which is targeted for HDMI 2.0, DisplayPort and MIPI™ M-PHY Gear 3 and 4 applications, provides ultra-low-noise voltage termination (with adjustable voltage range from -4 V to +4 V) to a signal.

The expertise embedded in Keysight oscilloscope software applications saves time and effort. Compliance applications are certified to test the exact specifications of standards such as USB 3.1, PCIe Gen 3, LPDDR4, HDMI 2.0, 100G Ethernet and MIPI applications.

U.S. Pricing and Availability

The Infiniium V-Series oscilloscopes are available now. Base pricing is as follows for the three versions:

  • Digital storage oscilloscopes start at $95,000 for an 8-GHz, 80-GSa/s model with 50 Mpts per channel (DSOV084A)
  • Mixed signal oscilloscopes start at $110,000 for an 8-GHz, 80/40-GSa/s model with 50 Mpts per channel (MSOV084A)
  • Digital signal analyzers start at $110,000 for an 8-GHz, 80-GSa/s model with SDA, EZJIT Plus and 100 Mpts per channel (DSAV084A)

More information is available online at www.keysight.com/find/VSeries. High-resolution product images are available at www.keysight.com/find/VSeries_images.


About Keysight Technologies

Keysight Technologies (NYSE:KEYS) is a global electronic measurement technology and market leader helping to transform its customers' measurement experience through innovations in wireless, modular, and software solutions. Keysight's electronic measurement instruments, systems, software and services are used in the design, development, manufacture, installation, deployment and operation of electronic equipment. The business had revenues of $2.9 billion in fiscal year 2014. Information about Keysight is available at www.keysight.com.

# # #

PCIe is a US registered trademark and/or service mark of PCI-SIG.
MIPI is a licensed trademark of MIPI, Inc. in the U.S. and other jurisdictions

Contact:

Janet Smith, Americas
+1 970 679 5397
[email protected]
Twitter: @KeysightJSmith

Sarah Calnan, Europe
+44 (118) 927 5101
[email protected]

Connie Wong, Asia
+852 3197-7818
[email protected]