Keysight E6640A EXM wireless test set

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
The E6640A EXM wireless test set is scalable to meet the production needs with up to four complete TRX channels.

Low-JPEG Download (0.2MB)

High-JPEG Download (4.7MB)

Image 2:
The EXM offers the speed, accuracy and multi-port density to ramp up rapidly and optimize full-volume manufacturing.

Low-JPEG Download (0.2MB)

High-JPEG Download (7.1MB)

Image 3:
Use the E6640A EXM to parallel test multi-format wireless devices, including 2G, 3G, 4G, and wireless connectivity. Shown clockwise from top-left: WLAN, cdma2000, LTE FDD, and LTE TDD.

Low-JPEG Download (0.4MB)

High-JPEG Download (5.2MB)

The Agilent EXM wireless test set supports 4x4 True MIMO capability for WLAN design and validation, with up to four TRXs testing multiple-input, multiple-output antenna characteristics simultaneously.

Image 4:
The Keysight EXM wireless test set supports 4x4 True MIMO capability for WLAN design and validation, with up to four TRXs testing multiple-input, multiple-output antenna characteristics simultaneously.

Low-JPEG Download (0.4MB)

High-JPEG Download (5.9MB)

Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'