The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
Keysight M9393A PXIe performance vector signal analyzer.
Low-JPEG Download (0.4MB)
High-JPEG Download (4.4MB)
Image 2:
Keysight M9393A PXIe performance vector signal analyzer in a chassis with the M9037A high performance PXIe controller.
Low-JPEG Download (0.2MB)
High-JPEG Download (6.0MB)
Image 3:
Keysight M9393A PXIe performance VSA – extended frequency configuration, Option FRX (3.6 to 50 GHz), pictured with 89600 VSA software.
Low-JPEG Download (0.2MB)
High-JPEG Download (1.9MB)
Image 4:
Keysight M9393A PXIe performance VSA – extended frequency configuration, Option FRX in chassis with M9037A PXIe embedded controller.
Low-JPEG Download (0.3MB)
High-JPEG Download (6.6MB)