The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
Keysight's Solar Array Simulator (SAS) Control software for N8900APV Series PV simulators now offers automated static and dynamic maximum peak power tracking (MPPT) test.
Low-JPEG Download (0.1MB)
High-JPEG Download (0.4MB)
Image 2:
The Keysight Photovoltaic Array Simulator, model N8937APV, enables solar inverter designers and researchers to optimize and verify the inverter Maximum Power Point Tracking (MPPT) algorithms. The N8937A has a 208-VAC input and 1500-VDC output.
Low-JPEG Download (0.1MB)
High-JPEG Download (2.0MB)
Image 3:
The Keysight Photovoltaic Array Simulator, model N8957APV, has a 400-VAC input and up to 1,500 VDC out to test emerging solar array technologies.
Low-JPEG Download (0.1MB)
High-JPEG Download (1.7MB)
Image 4:
The 15kW Keysight N8900 Series Photovoltaic Array Simulators can be paralleled to up to 90 kW to test even the largest string inverters at full power and utility-scale inverters are 10% power.
Low-JPEG Download (0.5MB)
High-JPEG Download (4.9MB)