The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
Keysight Infiniium V-Series oscilloscope.
Low-JPEG Download (0.2MB)
High-JPEG Download (1.4MB)
Image 2:
The Infiniium V-Series comes in 8 – 33 GHz DSO, DSA, and MSO models.
Low-JPEG Download (0.3MB)
High-JPEG Download (1.5MB)
Image 3:
MSO models have the additional digital data acquisition and pattern recognition of a logic analyzer. This is particularly useful for DDR/LPDDR2, 3, and 4 memory technologies.
Low-JPEG Download (0.3MB)
High-JPEG Download (16.7MB)
Image 4:
The V-Series has a capacitive 12.1” display for multi-touch usability.
Low-JPEG Download (0.5MB)
High-JPEG Download (13.2MB)
Image 5:
Standard 500 GB removable solid state drive improves processing speed and enhances data security. 1 TB storage option is available.
Low-JPEG Download (0.2MB)
High-JPEG Download (9.9MB)