The following product photos are available for use by the media, based on the Keysight Photography Use Policy.
Image 1:
The Keysight N9040B UXA X-Series signal analyzer delivers the first integrated 1 GHz analysis bandwidth, simplifying test set-up for analysis of wideband systems in radar development and 5G research. The new modern design represents – on the outside – what has always been inside the X-Series: quality and craftsmanship in test and measurement.
Low-JPEG Download (0.5MB)
High-JPEG Download (2.2MB)
Image 2:
The Keysight N9030B PXA X-Series signal analyzer offers benchmark performance with 510 MHz analysis bandwidth to meet the demands of wideband and dynamic signal environments. The new modern design represents – on the outside – what has always been inside the X-Series: quality and craftsmanship in test and measurement.
Low-JPEG Download (0.4MB)
High-JPEG Download (1.9MB)
Image 3:
The Keysight N9020B MXA X-Series signal analyzer is the optimum choice for wireless as developers take new-generation devices to market, and it now supports the latest in LTE and LTE-Advanced. The new modern design represents – on the outside – what has always been inside the X-Series: quality and craftsmanship in test and measurement.
Low-JPEG Download (0.4MB)
High-JPEG Download (1.8MB)
Image 4:
The Keysight N9010B EXA X-Series signal analyzer is the first, best choice for maximum value in signal analysis up to millimeter-wave frequencies. The new modern design represents – on the outside – what has always been inside the X-Series: quality and craftsmanship in test and measurement.
Low-JPEG Download (0.4MB)
High-JPEG Download (2.0MB)
Image 5:
The Keysight N9000B CXA X-Series signal analyzer is today's leading low-cost tool for essential signal characterization. The new modern design represents – on the outside – what has always been inside the X-Series: quality and craftsmanship in test and measurement.
Low-JPEG Download (0.4MB)
High-JPEG Download (2.7MB)
Image 6:
The LTE/ LTE-Advanced FDD and TDD measurement applications (N9080C and N9082C) for X-Series signal analyzers with multi-touch enable users to quickly configure LTE-A FDD ETC transmitter measurements, including those requiring 256QAM demodulation.
Low-JPEG Download (0.4MB)
Image 7:
Engineers can perform pulse measurements and get complete results including power, time, frequency, phase and modulation with the N9067C pulse measurement application for X-Series analyzers with multi-touch. The application supports real-time triggers (frequency, time-qualified, level) to help identify specific pulses in complex signal environments.
Low-JPEG Download (0.4MB)
Image 8:
The Keysight N897xB NFA X-Series noise figure analyzer is a dedicated solution that enhances a user's ability to make fast, accurate and repeatable noise-figure measurements up to 40 GHz.
Low-JPEG Download (0.3MB)
High-JPEG Download (1.6MB)