Keysight U1280 Series and U1240C Series handheld digital multimeters

  
  

The following product photos are available for use by the media, based on the Keysight Photography Use Policy.

Image 1:
The U1280 Series and U1240C Series handheld digital multimeters (DMMs) each come with two models. All models are certified to IP 67 and come with extended battery life so users can test and log data over a longer period of time.

Low-JPEG Download (0.2MB)

High-JPEG Download (5.5MB)

Image 2:
Automatically log data with the Keysight Handheld Meter Logger software, while the optional U5404A remote switch probe can be used to perform manual logging by emulating the 'Hold & Export' button on the U1280 Series.

Low-JPEG Download (0.2MB)

High-JPEG Download (4.3MB)

Image 3:
The Handheld Meter Logger software allows users to automatically log data in a trend plot or table format.

Low-JPEG Download (0.2MB)

High-JPEG Download (3.8MB)

Image 4:
Captured data can be converted into various test report formats with the Handheld Meter Logger software.

Low-JPEG Download (0.1MB)

High-JPEG Download (3.3MB)

Image 5:
The U1280 Series and U1240C Series are compatible with the Keysight remote link solution.  By attaching the U1177A/U1117A infrared-to-Bluetooth® adapter to the handheld DMM, engineers can remotely view and log test measurements from the U1115A remote logging display, iOS/Android smart devices or on a Windows PC.

Low-JPEG Download (0.1MB)

High-JPEG Download (4.0MB)

Image 6:
U1240C Series handheld DMMs come with a built-in LED flashlight to illuminate poorly lit test areas.

Low-JPEG Download (0.1MB)

High-JPEG Download (2.2MB)

Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.
Related Information

Keysight Photography Use Policy:

We will permit use of Keysight photography available via this site as long as the use will not disparage Keysight nor imply endorsement by Keysight. The photography cannot be changed or manipulated in any way with the exception of resizing or cropping. By downloading our product photography you are indicating that you accept these terms. Any commercial use of these images must be approved by Keysight Technologies.

ALL IMAGES USED MUST INDICATE:
"Reproduced with Permission, Courtesy of Keysight Technologies, Inc."

How do I download images:

To download files in Windows, use the right mouse button on the desired format (JPEG or TIFF) and choose 'Save Target As...'